LM3370SD-3021/NOPB

正在供货

具有动态电压调节功能的双路同步降压直流/直流转换器 | NHR | 16 | -30 to 85

正在供货 可提供定制卷带
等同于: LM3370SD-3021/NOPB.A 该器件型号与上面所列的器件型号相同。您只能订购上述器件型号的对应数量。
open-in-new 查看替代产品
  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

质量信息

等级 Catalog
RoHS Yes
REACH Yes
引脚镀层/焊球材料 Sn
MSL 等级/回流焊峰值温度 Level-1-260C-UNLIM
质量、可靠性
和封装信息

包含信息:

  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
查看或下载
更多制造信息

包含信息:

  • 制造厂地点
  • 封装厂地点
查看

出口管制分类

*仅供参考

  • 美国 ECCN:EAR99

封装信息

封装 | 引脚 WSON (NHR) | 16
工作温度范围 (°C) -30 to 85
包装数量 | 包装 1,000 | SMALL T&R

LM3370 的特性

  • I2C-compatible interface
    • VOUT1 = 1V to 2V in 50 mV Steps
    • VOUT2 = 1.8V to 3.3V in 100 mV Steps
    • Automatic PFM/PWM Mode Switching and Forced PWM Mode for Low Noise Operation
    • Spread Spectrum Capability Using I2C
  • 600mA Load Per Channel
  • 2MHz PWM Fixed Switching Frequency (Typ.)
  • The Bucks Operate 180° Out-of-Phase Timing Offset for Noise and Input Surge Current Abatement
  • Internal Synchronous Rectification for High Efficiency
  • Internal Soft Start
  • Power-on-Reset Function for Both Outputs
  • 2.7V ≤ VIN ≤ 5.5V
  • Operates from a Single Li-Ion Cell or 3 Cell NiMH/NiCd Batteries and 3.3V/5.5V Fixed Rails
  • 2.2µH Inductor, 4.7µF Input and 10µF Output Capacitor Per Channel
  • 16-lead WSON Package (4 mm x 5 mm x 0.8 mm)
  • 20-Bump DSBGA Package (3.0 mm x 2.0 mm x 0.6 mm)

All trademarks are the property of their respective owners.

LM3370 的说明

The LM3370 is a dual step-down DC-DC converter optimized for powering ultra-low voltage circuits from a single Li-Ion battery and input rail ranging from 2.7V to 5.5V. It provides two outputs with 600mA load per channel. The output voltage range varies from 1V to 3.3V and can be dynamically controlled using the I2C-compatible interface. This dynamic voltage scaling function allows processors to achieve maximum performance at the lowest power level. The I2C-compatible interface can also be used to control auto PFM-PWM/PWM mode selection and other performance enhancing features.

The LM3370 offers superior features and performance for portable systems with complex power management requirements. Automatic intelligent switching between PWM low-noise and PFM low-current mode offers improved system efficiency. Internal synchronous rectification enhances the converter efficiency without the use of further external devices.

There is a power-on-reset function that monitors the level of the output voltage to avoid unexpected power losses. The independent enable pin for each output allows for simple and effective power sequencing.

LM3370 is available in a 4mm by 5mm 16-lead non-pullback WSON and a 20-bump DSBGA, 3.0mm x 2.0mm x 0.6mm, package. A high switching frequency—2 MHz (typ)—allows use of tiny surface-mount components including a 2.2µH inductor.

Default fixed voltages for the 2 output voltages combination can be customized to fit system requirements by contacting Texas Instruments.

  • 库存:
    限制: 此限制是为了保护样片库存以支持客户设计评估阶段使用,将会在库存充裕时取消此限制。
缺货
Not available

定价

数量 价格
—
—
—
+

包装类型

您可以根据器件数量选择不同的包装方式,包括完整卷带、定制卷带、剪切带、管装或托盘。

定制卷带是从整盘卷带上剪下来的具有连续长度的剪切带,是一种可以对特定数量提供产品批次及生产日期跟踪的包装方式。根据行业标准,使用黄铜垫片在剪切带两端各连接一个 18 英寸的引带和尾带,以直接送入自动组装机。涉及定制卷带的 TI 订单将包含卷带费用。

剪切带是从整盘卷带上剪下来的特定长度的编带。根据所申请器件数量的不同,TI 可能会使用多条剪切带或多个盒子进行包装。

TI 通常会根据库存情况选择将管装或托盘器件以盒装或者管装或托盘形式发货。所有器件均会按照 TI 内部规定的静电放电和湿敏等级保护要求进行包装。

了解更多信息

可提供批次和生产日期代码选项

您可在购物车中添加器件数量以开始结算流程,并查看现有库存中可选择批次或生产日期代码的选项。

了解更多信息