ZHCU772 December   2021

 

  1.   说明
  2.   资源
  3.   特性
  4.   应用
  5.   5
  6. 1System Overview
    1. 1.1 Key System Level Specifications
    2. 1.2 System Description
    3. 1.3 Block Diagram
    4. 1.4 Design Considerations
      1. 1.4.1 Frequency Band and Applications
        1. 1.4.1.1 RF Transceiver Synchronization Challenges
        2. 1.4.1.2 JESD204B-Compliant Multichannel Phase Synchronized Clocks Generation
      2. 1.4.2 Clock Jitter and System SNR
      3. 1.4.3 Power-Supply Selection
      4. 1.4.4 Highlighted Products
        1. 1.4.4.1 AFE7950
        2. 1.4.4.2 LMX2820
        3. 1.4.4.3 LMK04832
        4. 1.4.4.4 TPS62913 and TPS62912
        5. 1.4.4.5 LMK1C1104
  7. 2Hardware, Software, Testing Requirements, and Test Results
    1. 2.1 Required Hardware and Software
      1. 2.1.1 Hardware
        1. 2.1.1.1 Clocking Board Setup
        2. 2.1.1.2 FMC-to-FMC Adapter Board Setup
        3. 2.1.1.3 AFE7950EVM Setup
        4. 2.1.1.4 TSW14J56EVM Setup
        5. 2.1.1.5 Hardware Setup of Multiple Transceiver Synchronization
      2. 2.1.2 Software
        1. 2.1.2.1 TIDA-010230 Clocking Board GUI
        2. 2.1.2.2 AFE7950 EVM GUI
        3. 2.1.2.3 High-Speed Data Converter (HSDC) Pro
        4. 2.1.2.4 Programming Steps
        5. 2.1.2.5 Clocking Board Programming Sequence
        6. 2.1.2.6 Latte SW and HSDC Pro Setup
    2. 2.2 Test Setup
    3. 2.3 Test Results
      1. 2.3.1 LMX2820 Phase-Noise Performance
      2. 2.3.2 AFE7950 Transmitter Performance
      3. 2.3.3 AFE7950 Receiver Performance
      4. 2.3.4 Multiple AFE7950s TX and RX Alignment
      5. 2.3.5 Summary and Conclusion
  8. 3Design and Documentation Support
    1. 3.1 Design Files
      1. 3.1.1 Schematics
      2. 3.1.2 BOM
    2. 3.2 Tools and Software
    3. 3.3 Documentation Support
    4. 3.4 支持资源
    5. 3.5 Trademarks
  9. 4About the Author
  10. 5Acknowledgement

RF Transceiver Synchronization Challenges

In a JESD204B system environment, data transfer from the JESD204B RX block to the TX block happens in multi-frames. These multi-frames are aligned to the edges of the local multi-frame clock (LMFC), which is internal to the JESD204B RX and TX block. The concept of the LMFC and the associated alignment requirements are critical in applications that require deterministic latency and multiple device synchronization. To achieve deterministic latency, multiple device synchronization, or both is to ensure that the LMFC of each JESD204B device in the JESD204B system environment are aligned. The LMFC of each JESD204B device is aligned through the SYSREF signal, which is globally generated from the common source throughout the JESD204B system. Once the LMFCs of all devices in the system are aligned, the devices are synchronized and data transfer happens at the same rate and at the same instant.

High-speed applications like RADAR and electronic warfare, where multiple channels are needed to achieve higher data rates or multiple input and multiple outputs (MIMO), require a multichannel device to reduce system size, complexity, and cost. The AFE7950, a JESD204B-compliant device, supports 4-transmit and 4-receive signal chains and is a good fit for these multichannel systems with the provided clock solution. A large number of AFE7950 devices can be used in such systems requiring multiple device synchronization.

The key clocking challenges in multi-RF transceiver systems to minimize channel-to-channel skew include:

  1. Synchronization of device clocks for RF transceivers
  2. Synchronization of digital functions across RF transceivers

Figure 1-2 shows the typical setup for multiple JESD204B TX and RX device synchronization. For synchronization, the clock source requires:

  1. Phase-align device clocks and sampling clocks (DCLK) at each AFE7950 device
  2. In-phase SYSREF to each DCLK to meet SYSREF setup and hold time of the AFE7950
  3. In-phase FPGA CLK and FPGA SYSREF, if using multiple FPGAs in a system

AFE7950 internal clocks, such as ADC sampling clock, frame clock, or LMFC, are generated from the common DCLK. Hence the DCLK phase is critical to each data converter for multiple synchronized systems.

GUID-20211108-SS0I-HD2B-R5GK-J4FNGWKZST4J-low.gif Figure 1-2 Synchronization Block Diagram