ZHCU740 April 2020
Table 1 provides a summary of the TPS92641EVM performance specifications. All specifications are given for an ambient temperature of 25°C.
| PARAMETER | NOTES AND CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| VIN | Input Voltage | 40 | 48 | V | |
| VOUT | Top Side Pump Configuration for Green Channel | 14.2 | 15.6 V | 31.6 V | V |
| ILED | 1.5 | 10 | A | ||
| Buck Regulator Fsw | 766 | KHz | |||
| Dimming | 50:1 | ||||
| Enable Delay | 7 | 60 | uS | ||
| LED Rise Time | Based on load Capacitors value | 4 | uS | ||
| LED Fall Time | Based on load Capacitors value | 0.3 | uS |