ZHCU740 April   2020

 

  1.    说明
  2.    资源
  3.    特性
  4.    应用
  5.    设计图像
  6. 1System Overview
    1. 1.1 Key System Specifications
    2. 1.2 Block Diagram
    3. 1.3 Top Side Pump
    4. 1.4 LED Driver Input Signals
    5. 1.5 LED Driver SDIM/UDIM Settings
    6. 1.6 TPS92641 Board Description
    7. 1.7 Setting the LED Current and Analog Dimming
    8. 1.8 PWM Dimming
  7. 2LED Driver Key Parameters
    1. 2.1 Enable and Disable Delay
    2. 2.2 Rise and Fall Time
    3. 2.3 Ripple
    4. 2.4 Performance Parameters
    5. 2.5 LED Load Capacitor for Rise/Fall Time
    6. 2.6 LED Load Capacitor And Audible Noise
      1. 2.6.1 Layout Considerations
      2. 2.6.2 Electrolytic capacitor considerations
      3. 2.6.3 Standoff Capacitors
    7. 2.7 LED Driver Calculator Tool
  8. 3Layout
  9. 4Related Documentation
    1. 4.1 商标
    2. 4.2 Third-Party Products Disclaimer

LED Load Capacitor And Audible Noise

Ceramic capacitor are great when it comes to size and price, however, they can create audible noise in LED driver applications. As voltage across LED is turned on and off, capacitor flexes and vibrates the PCB, creating audible noise. There are two options to reducing this audible noise: layout considerations, as well as using an electrolytic capacitor.