ZHCSRR9J december   2003  – august 2023 TPS2061 , TPS2062 , TPS2063 , TPS2065 , TPS2066 , TPS2067

PRODMIX  

  1.   1
  2. 特性
  3. 应用
  4. 说明
  5. Revision History
  6. 说明(续)
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Dissipating Rating Table
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Electrical Characteristics
    5. 7.5 Typical Characteristics(All Devices Excluding TPS2065DBV)
    6. 7.6 Typical Characteristics (TPS2065DBV)
  9. Parameter Measurement Information
  10. Detailed Description
    1. 9.1  Functional Block Diagram
    2. 9.2  Power Switch
    3. 9.3  Charge Pump
    4. 9.4  Driver
    5. 9.5  Enable ( ENx or ENx)
    6. 9.6  Current Sense
    7. 9.7  Overcurrent
      1. 9.7.1 Overcurrent Conditions (All Devices Excluding TPS2065DBV)
      2. 9.7.2 Overcurrent Conditions (TPS2065DBV)
    8. 9.8  Overcurrent ( OCx)
    9. 9.9  Thermal Sense
    10. 9.10 Undervoltage Lockout
  11. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1  Power-supply Considerations
      2. 10.1.2  OC Response
      3. 10.1.3  Power Dissipation and Junction Temperature
      4. 10.1.4  Thermal Protection
      5. 10.1.5  Undervoltage Lockout (UVLO)
      6. 10.1.6  Universal Serial Bus (USB) Applications
      7. 10.1.7  Host/Self-Powered and Bus-powered Hubs
      8. 10.1.8  Low-power Bus-powered and High-Power Bus-Powered Functions
      9. 10.1.9  USB Power-distribution Requirements
      10. 10.1.10 Generic Hot-Plug Applications
  12. 11Device and Documentation Support
    1. 11.1 Device Support
    2. 11.2 Documentation Support
    3. 11.3 接收文档更新通知
    4. 11.4 支持资源
    5. 11.5 Trademarks
    6. 11.6 静电放电警告
    7. 11.7 术语表
  13. 12Mechanical, Packaging, and Orderable Information

Generic Hot-Plug Applications

In many applications it may be necessary to remove modules or pc boards while the main unit is still operating. These are considered hot-plug applications. Such implementations require the control of current surges seen by the main power supply and the card being inserted. The most effective way to control these surges is to limit and slowly ramp the current and voltage being applied to the card, similar to the way in which a power supply normally turns on. Due to the controlled rise times and fall times of the TPS206x, these devices can be used to provide a softer start-up to devices being hot-plugged into a powered system. The UVLO feature of the TPS206x also ensures that the switch is off after the card has been removed, and that the switch is off during the next insertion. The UVLO feature insures a soft start with a controlled rise time for every insertion of the card or module.

GUID-022E7DA8-9D1F-462F-B665-5D22D66DBE35-low.gifFigure 10-6 Typical Hot-Plug Implementation

By placing the TPS206x between the VCC input and the rest of the circuitry, the input power reaches these devices first after insertion. The typical rise time of the switch is approximately 1 ms, providing a slow voltage ramp at the output of the device. This implementation controls system surge currents and provides a hot-plugging mechanism for any device.