ZHCSRR9J december 2003 – august 2023 TPS2061 , TPS2062 , TPS2063 , TPS2065 , TPS2066 , TPS2067
PRODMIX
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
POWER SWITCH | ||||||||
rDS(on) | Static drain-source on-state resistance, 5-V operation and 3.3-V operation | VI(IN) = 5 V or 3.3 V, IO = 1 A, -40°C ≤ TJ ≤ 125°C | D and DGN packages | 70 | 135 | mΩ | ||
DBV package | 95 | 140 | ||||||
Static drain-source on-state resistance, 2.7-V operation |
VI(IN) = 2.7 V, IO = 1 A, -40°C ≤ TJ ≤ 125°C | D and DGN packages | 75 | 150 | mΩ | |||
tr | Rise time, output | VI(IN) = 5.5 V | CL = 1 μF, RL = 5 Ω, TJ = 25°C | 0.6 | 1.5 | ms | ||
VI(IN) = 2.7 V | 0.4 | 1 | ||||||
tf | Fall time, output | VI(IN) = 5.5 V | 0.05 | 0.5 | ||||
VI(IN) = 2.7 V | 0.05 | 0.5 | ||||||
ENABLE INPUT EN OR EN | ||||||||
VIH | High-level input voltage | 2.7 V ≤ VI(IN) ≤ 5.5 V | 2 | V | ||||
VIL | Low-level input voltage | 2.7 V ≤ VI(IN) ≤ 5.5 V | 0.8 | |||||
II | Input current | VI( ENx) = 0 V or 5.5 V, VI(ENx) = 0 V or 5.5 V | -0.5 | 0.5 | μA | |||
ton | Turnon time | CL = 100 μF, RL = 5 Ω | 3 | ms | ||||
toff | Turnoff time | CL = 100 μF, RL = 5 Ω | 10 | |||||
CURRENT LIMIT | ||||||||
IOS | Short-circuit output current | VI(IN) = 5 V,
OUT connected to GND, device enabled into short-circuit |
TJ = 25°C | 1.1 | 1.5 | 1.9 | A | |
-40°C ≤ TJ ≤ 125°C | 1.1 | 1.5 | 2.1 | |||||
IOC_TRIP(2) | Overcurrent trip threshold | VI(IN) = 5 V, current ramp (≤ 100 A/s) on OUT | TPS2061 TPS2062 TPS2065 (D and DGN package only) TPS2066 |
1.6 | 2.3 | 2.7 | A | |
TPS2063, TPS2067 | 1.6 | 2.4 | 3.0 | |||||
SUPPLY CURRENT (TPS2061, TPS2065) | ||||||||
Supply current, low-level output | No load on OUT, VI(
ENx) = 5.5 V, or VI(ENx) = 0 V |
TJ = 25°C | 0.5 | 1 | μA | |||
-40°C ≤ TJ ≤ 125°C | 0.5 | 5 | ||||||
Supply current, high-level output | No load on OUT, VI(
ENx) = 0 V, or VI(ENx) = 5.5 V |
TPS2061 TPS2065 (D and DGN packages only) |
TJ = 25°C | 43 | 60 | μA | ||
-40°C ≤ TJ ≤ 125°C | 43 | 70 | ||||||
TPS2065DBV | TJ = 25°C | 75 | 95 | |||||
-40°C ≤ TJ ≤ 125°C | 75 | 95 | ||||||
Leakage current | OUT connected to ground, VI(
EN) = 5.5 V, or VI(EN) = 0 V |
-40°C ≤ TJ ≤ 125°C | 1 | μA | ||||
Reverse leakage current | VI(OUTx) = 5.5 V, IN = ground | TJ = 25°C | 0 | μA | ||||
SUPPLY CURRENT (TPS2062, TPS2066) | ||||||||
Supply current, low-level output | No load on OUT, VI(
ENx) = 5.5 V, or VI(ENx) = 0 V |
TJ = 25°C | 0.5 | 1 | μA | |||
-40°C ≤ TJ ≤ 125°C | 0.5 | 5 | ||||||
Supply current, high-level output | No load on OUT, VI(
ENx) = 0 V, or VI(ENx) = 5.5 V |
TJ = 25°C | 50 | 70 | μA | |||
-40°C ≤ TJ ≤ 125°C | 50 | 90 | ||||||
Leakage current | OUT connected to ground,
VI(/ENx) = 5.5 V, or VI(ENx) = 0 V |
-40°C ≤ TJ ≤ 125°C | 1 | μA | ||||
Reverse leakage current | VI(OUTx) = 5.5 V, IN = ground | TJ = 25°C | 0.2 | μA | ||||
SUPPLY CURRENT (TPS2063, TPS2067) | ||||||||
Supply current, low-level output | No load on OUT, VI( ENx) = 0 V | TJ = 25°C | 0.5 | 2 | μA | |||
-40°C ≤ TJ ≤ 125°C | 0.5 | 10 | ||||||
Supply current, high-level output | No load on OUT, VI( ENx) = 5.5 V | TJ = 25°C | 65 | 90 | μA | |||
-40°C ≤ TJ ≤ 125°C | 65 | 110 | ||||||
Leakage current | OUT connected to ground, VI(
ENx) = 5.5 V, or VI(ENx) = 0 V |
-40°C ≤ TJ ≤ 125°C | 1 | μA | ||||
Reverse leakage current | VI(OUTx) = 5.5 V, INx = ground | TJ = 25°C | 0.2 | μA | ||||
UNDERVOLTAGE LOCKOUT (All Devices excluding TPS2065DBV) | ||||||||
Low-level input voltage, IN | 2 | 2.5 | V | |||||
Hysteresis, IN | TJ = 25°C | 75 | mV | |||||
UNDERVOLTAGE LOCKOUT (TPS2065DBV) | ||||||||
Low-level input voltage, IN | 2 | 2.6 | V | |||||
Hysteresis, IN | TJ = 25°C | 75 | mV | |||||
OVERCURRENT OC1 and OC2 | ||||||||
Output low voltage, VOL(OCx) | IO( OCx) = 5 mA | 0.4 | V | |||||
Off-state current | VO( OCx) = 5 V or 3.3 V | 1 | μA | |||||
OC deglitch | OCx assertion or deassertion | 4 | 8 | 15 | ms | |||
THERMAL SHUTDOWN(3) | ||||||||
Thermal shutdown threshold | 135 | °C | ||||||
Recovery from thermal shutdown | 125 | °C | ||||||
Hysteresis | 10 | °C |