ZHCSRR9J december 2003 – august 2023 TPS2061 , TPS2062 , TPS2063 , TPS2065 , TPS2066 , TPS2067
PRODMIX
PACKAGE | TA ≤ 25°C POWER RATING |
DERATING FACTOR ABOVE TA = 25°C |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|
D-8(3) | 585.82 mW | 5.8582 mW/°C | 322.20 mW | 234.32 mW |
DGN-8(2) | 1712.3 mW | 17.123 mW/°C | 941.78 mW | 684.33 mW |
D-16(3) | 898.47 mW | 8.9847 mW/°C | 494.15 mW | 359.38 mW |
DBV-5(1) | 285 mW | 2.85 mW/°C | 155 mW | 114 mW |
704 mW | 7.04 mW/°C | 387 mW | 281 mW |