ZHCSMZ5D April 2020 – January 2023 TLV841
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Voltage | VDD (TLV841C, TLV841M) | 0.7 | 5.5 | V | |
| VDD (TLV841S) | 0.85 | 5.5 | |||
| VDD (TLV841xxPH) | 1 | 5.5 | |||
| SENSE | 0 | 5.5 | |||
| MR (1), CT | 0 | VDD | |||
| RESET(TLV841xxPL), RESET (TLV841xxPH) | 0 | VDD | |||
| RESET(TLV841xxDL), RESET (TLV841xxDH) | 0 | 5.5 | |||
| Current | RESET, RESET | –5 | 5 | mA | |
| TA | Operating free air temperature | –40 | 125 | °C | |
| CCT | CT pin capacitor range | 0 | 10 | µF | |