ZHCSMZ5D April 2020 – January 2023 TLV841
PRODUCTION DATA
GUID-12B30C3E-DA3B-460E-BB00-179EE5E0876B.html#T5753602-2 in GUID-12B30C3E-DA3B-460E-BB00-179EE5E0876B.html#GUID-12B30C3E-DA3B-460E-BB00-179EE5E0876B and Table 12-1 shows how to decode the function of the device based on its part number.
| DESCRIPTION | NOMENCLATURE | VALUE |
|---|---|---|
| Generic Part number | TLV841 | TLV841 |
| Feature Option | S | SENSE pin option |
| C | CT pin for programmable delay using external capacitor | |
| M | Manual Reset (MR) pin option | |
| Delay Option | A | 40 µs (No internal reset time delay) |
| B | 2 ms reset time delay | |
| C | 10 ms reset time delay | |
| D | 30 ms reset time delay | |
| E | 50 ms reset time delay | |
| F | 80 ms reset time delay | |
| G | 100 ms reset time delay | |
| H | 150 ms reset time delay | |
| I | 200 ms reset time delay | |
| Variant code (Output Topology) | DL | Open-Drain, Active-Low |
| PL | Push-Pull, Active-Low | |
| DH | Open-Drain, Active-High | |
| PH | Push-Pull, Active-High | |
| Detect Voltage Option | ## (two characters) | Example: 12 stands for 1.2 V threshold |
| Package | YBH | DSBGA (4) |
| Reel | R | Large Reel |