ZHCSMZ5D April 2020 – January 2023 TLV841
PRODUCTION DATA
The design requirements, described in #GUID-4A227A3F-8B0A-4B96-9A7C-CE568055436C/GUID-FA0E1E91-42A6-46B8-A0F9-540A69CC63F7, for this design has a defined reset threshold voltage of 2.90 V, a reset delay of 40 μs and an output current no larger than 150 µA.
|
PARAMETER |
DESIGN REQUIREMENTS |
DESIGN RESULTS |
|---|---|---|
|
Reset Asserting |
Reset needs to assert when under the reset condition of a button press or VDD ≤ 2.90 V. |
Reset asserted when under the reset condition of a button pressed or VDD ≤ 2.90 V. |
|
Reset Asserting Timing |
Reset output needs to assert when the reset conditions are met for 20 μs, and needs to de-assert after 40 μs of no reset conditions. |
Reset output asserted when the reset conditions were met for 26.4 μs and deasserted after 46.8 μs of no reset conditions. |
|
Output Current |
The output current must not exceed 150 µA. |
The output current was 110 µA under the reset condition. |