ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This register is the MSB data byte of temperature monitoring.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DIAG_MON_MSB_TEMP[7:0] | |||||||
| R-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | DIAG_MON_MSB_TEMP[7:0] | R | 0h | Diagnostic SAR monitor data MSB byte |