ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This register configures the regulator, VREF quick charge, I2C broadcast and sleep mode.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | Reserved | VREF_QCHG[1:0] | I2C_BRDCAST_EN | Reserved | SLEEP_ENZ | ||
| RW-0h | RW-0h | RW-0h | RW-0h | R-0h | RW-0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | RW | 0h | Reserved |
| 6-5 | Reserved | RW | 0h | Reserved |
| 4-3 | VREF_QCHG[1:0] | RW | 0h | The duration of the quick-charge for the VREF external capacitor is set using an internal series impedance of 200 ohm.
0d = VREF quick-charge duration of 3.5 ms (typical) 1d = VREF quick-charge duration of 10 ms (typical) 2d = VREF quick-charge duration of 50 ms (typical) 3d = VREF quick-charge duration of 100 ms (typical) |
| 2 | I2C_BRDCAST_EN | RW | 0h | I2C broadcast addressing setting.
0d = I2C broadcast mode disabled; the I2C slave address is determined based on the ADDR pins 1d = I2C broadcast mode enabled; the I2C slave address is fixed at 1001 100 |
| 1 | Reserved | R | 0h | Reserved |
| 0 | SLEEP_ENZ | RW | 0h | Sleep mode setting.
0d = Device is in sleep mode 1d = Device is not in sleep mode |