ZHCSKX3 March 2020 PCM6240-Q1 , PCM6260-Q1 , PCM6340-Q1 , PCM6360-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
This register is configuration register 1 for channel 5. Applicable only for PCM6x60-Q1.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CH5_GAIN[5:0] | Reserved | Reserved | |||||
| RW-0h | RW-0h | R-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-2 | CH5_GAIN[5:0] | RW | 0h | Channel 5 gain.
0d = Channel gain is set to 0 dB 1d = Channel gain is set to 1 dB 2d = Channel gain is set to 2 dB 3d to 41d = Channel gain is set as per configuration 42d = Channel gain is set to 42 dB 43d to 63d = Reserved |
| 1 | Reserved | RW | 0h | Reserved |
| 0 | Reserved | R | 0h | Reserved |