ZHCSG31C March   2017  – December 2024 ISO7710-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
  7. 6 Absolute Maximum Ratings
  8. 7 ESD Ratings
  9. 8 Recommended Operating Conditions
  10. 9 Thermal Information
  11. 10Power Ratings
  12. 11Insulation Specifications
  13. 12Safety-Related Certifications
  14. 13Safety Limiting Values
  15. 14Electrical Characteristics—5-V Supply
  16. 15Supply Current Characteristics—5-V Supply
  17. 16Electrical Characteristics—3.3-V Supply
  18. 17Supply Current Characteristics—3.3-V Supply
  19. 18Electrical Characteristics—2.5-V Supply 
  20. 19Supply Current Characteristics—2.5-V Supply
  21. 20Switching Characteristics—5-V Supply
  22. 21Switching Characteristics—3.3-V Supply
  23. 22Switching Characteristics—2.5-V Supply
  24. 23Parameter Measurement Information
  25. 24Detailed Description
    1. 24.1 Overview
    2. 24.2 Functional Block Diagram
    3. 24.3 Feature Description
      1. 24.3.1 Electromagnetic Compatibility (EMC) Considerations
    4. 24.4 Device Functional Modes
      1. 24.4.1 Device I/O Schematics
  26. 25Application and Implementation
    1. 25.1 Application Information
    2. 25.2 Typical Application
      1. 25.2.1 Design Requirements
      2. 25.2.2 Detailed Design Procedure
      3. 25.2.3 Application Curve
        1. 25.2.3.1 Insulation Lifetime
    3. 25.3 Power Supply Recommendations
    4. 25.4 Layout
      1. 25.4.1 Layout Guidelines
        1. 25.4.1.1 PCB Material
      2. 25.4.2 Layout Example
  27. 26Device and Documentation Support
    1. 26.1 Documentation Support
      1. 26.1.1 Related Documentation
    2. 26.2 Related Links
    3. 26.3 接收文档更新通知
    4. 26.4 支持资源
    5. 26.5 Trademarks
    6. 26.6 静电放电警告
    7. 26.7 术语表
  28. 27Revision History
  29. 28Mechanical, Packaging, and Orderable Information

Insulation Specifications

PARAMETER TEST CONDITIONS VALUE UNIT
DW-16 D-8
IEC 60664-1
CLR External clearance(1) Shortest terminal-to-terminal distance through air 8 4 mm
CPG External creepage(1) Shortest terminal-to-terminal distance across the package surface 8 4 mm
DTI Distance through the insulation Minimum internal gap (internal clearance) 17  17  µm
CTI Comparative tracking index DIN EN 60112 (VDE 0303-11); IEC 60112; UL 746A >600 >600 V
Material Group According to IEC 60664-1 I I
Overvoltage category per IEC 60664-1 Rated mains voltage ≤ 150 VRMS I–IV I-IV
Rated mains voltage ≤ 300 VRMS I–IV I-III
Rated mains voltage ≤ 600 VRMS I–IV n/a
Rated mains voltage ≤ 1000 VRMS I-III n/a
DIN EN IEC 60747-17 (VDE 0884-17)(2)
VIORM Maximum repetitive peak isolation voltage AC voltage (bipolar) 2121 637 VPK
VIOWM Maximum working isolation voltage AC voltage; time-dependent dielectric breakdown (TDDB) test, see Section 25.2.3.1 1500 450 VRMS
DC voltage 2121 637 VDC
VIOTM Maximum transient isolation voltage VTEST = VIOTM , t = 60 s (qualification);
VTEST = 1.2 × VIOTM, t = 1 s (100% production)
8000 4242 VPK
VIMP Maximum impulse voltage(3) Tested in air, 1.2/50-μs waveform per IEC 62368-1 8000 5000 VPK
VIOSM Maximum surge isolation voltage(4) VIOSM ≥ 1.3 x VIMP; Tested in oil (qualification test),
1.2/50-µs waveform per IEC 62368-1
12800 10000 VPK
qpd Apparent charge(5) Method a: After I/O safety test subgroup 2/3,
Vini = VIOTM, tini = 60 s; 
Vpd(m) = 1.2 × VIORM, tm = 10 s
≤ 5 ≤ 5 pC
Method a: After environmental tests subgroup 1,
Vini = VIOTM, tini = 60 s;
Vpd(m) = 1.6 × VIORM, tm = 10 s
≤ 5 ≤ 5
Method b: At routine test (100% production) and preconditioning (type test);
Vini = 1.2 x VIOTM, tini = 1 s;
Vpd(m) = 1.875 x VIORM (ISO7710), tm = 1 s (method b1) or 
Vpd(m) = Vini, tm = tini (method b2)
≤ 5 ≤ 5
CIO Barrier capacitance, input to output(6) VIO = 0.4 × sin (2 πft), f = 1 MHz ≅0.4 ≅0.4 pF
RIO Insulation resistance(6) VIO = 500 V,  TA = 25°C > 1012 > 1012 Ω
VIO = 500 V,  100°C ≤ TA ≤ 125°C > 1011 > 1011
VIO = 500 V at  TS = 150°C > 109 > 109
Pollution degree 2 2
Climatic category 55/125/21 55/125/21
UL 1577
VISO Withstand isolation voltage VTEST = VISO , t = 60 s (qualification);
VTEST = 1.2 × VISO, t = 1 s (100% production)
5000 3000 VRMS
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care must be taken to maintain the creepage and clearance distance of a board design to verify that the mounting pads of the isolator on the printed-circuit board do not reduce this distance. Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves, ribs, or both on a printed circuit board are used to help increase these specifications.
This coupler is designed for safe electrical insulation only within the safety ratings. Compliance with the safety ratings shall be ensured by means of suitable protective circuits.
Testing is carried out in air to determine the surge immunity of the package
Testing is carried out in oil to determine the intrinsic surge immunity of the isolation barrier.
Apparent charge is electrical discharge caused by a partial discharge (pd).
All pins on each side of the barrier tied together creating a two-terminal device.