ZHCSG31C March   2017  – December 2024 ISO7710-Q1

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
  7. 6 Absolute Maximum Ratings
  8. 7 ESD Ratings
  9. 8 Recommended Operating Conditions
  10. 9 Thermal Information
  11. 10Power Ratings
  12. 11Insulation Specifications
  13. 12Safety-Related Certifications
  14. 13Safety Limiting Values
  15. 14Electrical Characteristics—5-V Supply
  16. 15Supply Current Characteristics—5-V Supply
  17. 16Electrical Characteristics—3.3-V Supply
  18. 17Supply Current Characteristics—3.3-V Supply
  19. 18Electrical Characteristics—2.5-V Supply 
  20. 19Supply Current Characteristics—2.5-V Supply
  21. 20Switching Characteristics—5-V Supply
  22. 21Switching Characteristics—3.3-V Supply
  23. 22Switching Characteristics—2.5-V Supply
  24. 23Parameter Measurement Information
  25. 24Detailed Description
    1. 24.1 Overview
    2. 24.2 Functional Block Diagram
    3. 24.3 Feature Description
      1. 24.3.1 Electromagnetic Compatibility (EMC) Considerations
    4. 24.4 Device Functional Modes
      1. 24.4.1 Device I/O Schematics
  26. 25Application and Implementation
    1. 25.1 Application Information
    2. 25.2 Typical Application
      1. 25.2.1 Design Requirements
      2. 25.2.2 Detailed Design Procedure
      3. 25.2.3 Application Curve
        1. 25.2.3.1 Insulation Lifetime
    3. 25.3 Power Supply Recommendations
    4. 25.4 Layout
      1. 25.4.1 Layout Guidelines
        1. 25.4.1.1 PCB Material
      2. 25.4.2 Layout Example
  27. 26Device and Documentation Support
    1. 26.1 Documentation Support
      1. 26.1.1 Related Documentation
    2. 26.2 Related Links
    3. 26.3 接收文档更新通知
    4. 26.4 支持资源
    5. 26.5 Trademarks
    6. 26.6 静电放电警告
    7. 26.7 术语表
  28. 27Revision History
  29. 28Mechanical, Packaging, and Orderable Information

Safety Limiting Values

Safety limiting(1) intends to minimize potential damage to the isolation barrier upon failure of input or output circuitry. A failure of the I/O can allow low resistance to ground or the supply and, without current limiting, dissipate sufficient power to overheat
the die and damage the isolation barrier potentially leading to secondary system failures.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
DW-16 PACKAGE
IS Safety input, output, or supply current RθJA =94.4°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C 241 mA
RθJA = 94.4°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C 368
RθJA = 94.4°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C 482
PS Safety input, output, or total power RθJA = 94.4°C/W, TJ = 150°C, TA = 25°C 1324 mW
TS Maximum safety temperature 150 °C
D-8 PACKAGE
IS Safety input, output, or supply current (1) RθJA =146.1°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C 156 mA
RθJA = 146.1°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C 238
RθJA = 146.1°C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C 311
PS Safety input, output, or total power (1) RθJA = 146.1°C/W, TJ = 150°C, TA = 25°C 856 mW
TS Maximum safety temperature (1) 150 °C
The maximum safety temperature, TS, has the same value as the maximum junction temperature, TJ, specified for the device. The IS and PS parameters represent the safety current and safety power respectively. The maximum limits of IS and PS should not be exceeded. These limits vary with the ambient temperature, TA. 

The junction-to-air thermal resistance, RθJA, in the Section 9 table is that of a device installed on a high-K test board for leaded surface-mount packages. Use these equations to calculate the value for each parameter:
TJ = TA + RθJA × P, where P is the power dissipated in the device.
TJ(max) = TS = TA + RθJA × PS, where TJ(max) is the maximum allowed junction temperature.
PS = IS × VI, where VI is the maximum input voltage.