ZHCSFA6B June 2016 – July 2018 CC1350
PRODUCTION DATA.
The RF core is a highly flexible and capable radio system that interfaces the analog RF and baseband circuits, handles data to and from the system side, and assembles the information bits in a given packet structure.
The RF core can autonomously handle the time-critical aspects of the radio protocols, thus offloading the main CPU and leaving more resources for the user application. The RF core offers a high-level, command-based API to the main CPU.
The RF core supports a wide range of modulation formats, frequency bands, and accelerator features, which include the following:
The RF core interfaces a highly flexible radio, with a high-performance synthesizer that can support a wide range of frequency bands.