ZHCSFA6B June 2016 – July 2018 CC1350
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Maximum output power, boost mode | VDDR = 1.95 V
Minimum VDDS for boost mode is 2.1 V 868 MHz and 915 MHz |
14 | dBm | |||
| Maximum output power | 868 MHz and 915 MHz | 12 | dBm | |||
| Output power programmable range | 24 | dB | ||||
| Output power variation | Tested at +10-dBm setting | ±0.9 | dB | |||
| Output power variation, boost mode | +14 dBm | ±0.5 | dB | |||
| Spurious emissions (excluding harmonics)(1) | 30 MHz to 1 GHz | Transmitting +14 dBm
ETSI restricted bands |
<–59 | dBm | ||
| Transmitting +14 dBm
outside ETSI restricted bands |
<–51 | |||||
| 1 GHz to 12.75 GHz | Transmitting +14 dBm
measured in 1-MHz bandwidth (ETSI) |
<–37 | ||||
| Harmonics | Second harmonic | Transmitting +14 dBm, conducted
868 MHz, 915 MHz |
–52, –55 | dBm | ||
| Third harmonic | Transmitting +14 dBm, conducted
868 MHz, 915 MHz |
–58, –55 | ||||
| Fourth harmonic | Transmitting +14 dBm, conducted
868 MHz, 915 MHz |
–56, –56 | ||||
| Spurious emissions
out-of-band, 915 MHz(1) |
30 MHz to 88 MHz
(within FCC restricted bands) |
Transmitting +14 dBm, conducted | <–66 | dBm | ||
| 88 MHz to 216 MHz
(within FCC restricted bands) |
Transmitting +14 dBm, conducted | <–65 | ||||
| 216 MHz to 960 MHz
(within FCC restricted bands) |
Transmitting +14 dBm, conducted | <–65 | ||||
| 960 MHz to 2390 MHz and above 2483.5 MHz (within FCC restricted band) | Transmitting +14 dBm, conducted | <–52 | ||||
| 1 GHz to 12.75 GHz
(outside FCC restricted bands) |
Transmitting +14 dBm, conducted | <–43 | ||||
| Spurious emissions
out-of-band, 920.6 MHz(1) |
Below 710 MHz
(ARIB T-108) |
Transmitting +14 dBm, conducted | <–50 | dBm | ||
| 710 MHz to 900 MHz
(ARIB T-108) |
Transmitting +14 dBm, conducted | <–60 | ||||
| 900 MHz to 915 MHz
(ARIB T-108) |
Transmitting +14 dBm, conducted | <–57 | ||||
| 930 MHz to 1000 MHz
(ARIB T-108) |
Transmitting +14 dBm, conducted | <–57 | ||||
| 1000 MHz to 1215 MHz
(ARIB T-108) |
Transmitting +14 dBm, conducted | <–59 | ||||
| Above 1215 MHz
(ARIB T-108) |
Transmitting +14 dBm, conducted | <–45 | ||||