ZHCSFA6B June 2016 – July 2018 CC1350
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Phase noise in the 868-MHz band | ±100-kHz offset | –101 | dBc/Hz | ||
| ±200-kHz offset | –108 | ||||
| ±400-kHz offset | –115 | ||||
| ±1000-kHz offset | –124 | ||||
| ±2000-kHz offset | –131 | ||||
| ±10000-kHz offset | –140 | ||||
| Phase noise in the 915-MHz band | ±100-kHz offset | –98 | dBc/Hz | ||
| ±200-kHz offset | –106 | ||||
| ±400-kHz offset | –114 | ||||
| ±1000-kHz offset | –122 | ||||
| ±2000-kHz offset | –130 | ||||
| ±10000-kHz offset | –140 |