ZHCSFA6B June 2016 – July 2018 CC1350
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input voltage range | 0 | VDDS | V | ||
| External reference voltage | 0 | VDDS | V | ||
| Internal reference voltage | DCOUPL as reference | 1.27 | V | ||
| Offset | 3 | mV | |||
| Hysteresis | <2 | mV | |||
| Decision time | Step from –10 mV to 10 mV | 0.72 | µs | ||
| Current consumption when enabled(1) | 8.6 | µA |