| fDCO, FLL |
FLL lock frequency, 16 MHz, 25°C |
Measured at MCLK, internal trimmed REFO as reference |
3.0 V |
–1.0% |
|
1.0% |
|
| FLL lock frequency, 16 MHz, –40°C to 85°C |
–2.0% |
|
2.0% |
| FLL lock frequency, 16 MHz, –40°C to 85°C |
Measured at MCLK, XT1 crystal as reference |
–0.5% |
|
0.5% |
| fDUTY |
Duty cycle |
Measured at MCLK, XT1 crystal as reference |
3.0 V |
40% |
50% |
60% |
|
| Jittercc |
Cycle-to-cycle jitter, 16 MHz |
Measured at MCLK, XT1 crystal as reference |
3.0 V |
|
0.25% |
|
|
| Jitterlong |
Long-term jitter, 16 MHz |
Measured at MCLK, XT1 crystal as reference |
3.0 V |
|
0.022% |
|
|
| tFLL, lock |
FLL lock time, 16 MHz |
Measured at MCLK, XT1 crystal as reference |
3.0 V |
|
200 |
|
ms |