ZHCSEC3F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
Strap Configuration Status Register 1 (STRAP_STS1), Address 0x006E
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15 | STRAP_MIRROR_EN | Strap, RO | Mirror Enable Strap: 1 = Port mirroring strapped to enable. 0 = Port mirroring strapped to disable. |
| 14 | STRAP_LINK_DOWNSHIFT_EN | Strap, RO | Link Downshift Enable Strap: 1 = Link Downshift strapped to enable. 0 = Link Downshift strapped to disable. |
| 13 | STRAP_CLK_OUT_DIS | Strap, RO | Clock Output Disable Strap: 1 = Clock output strapped to disable. 0 = Clock output strapped to enable. |
| 12 | STRAP_RGMII_DIS | Strap, RO | RGMII Disable Strap: 1 = RGMII strapped to disable. 0 = RGMII strapped to enable. |
| 11 | STRAP_SGMII_EN | Strap, RO | SGMII Enable Strap: 1 = SGMII strapped to enable. 0 = SGMII strapped to disable. |
| 10 | STRAP_AMDIX_DIS | Strap, RO | Auto-MDIX Disable Strap: 1 = Auto-MDIX strapped to disable. 0 = Auto-MDIX strapped to enable. |
| 9 | STRAP_FORCE_MDI_X | Strap, RO | Force MDI/X Strap: 1 = Force MDIX strapped to enable. 0 = Force MDI strapped to enable. |
| 8 | STRAP_HD_EN | Strap, RO | Half Duplex Enable Strap: 1 = Half Duplex strapped to enable. 0 = Full Duplex strapped to enable. |
| 7 | STRAP_ANEG_DIS | Strap, RO | Auto-Negotiation Disable Strap: 1 = Auto-Negotiation strapped to disable. 0 = Auto-Negotiation strapped to enable. |
| 6 | RESERVED | 0, RO | RESERVED |
| 5 | STRAP_ANEG_SEL | Strap, RO | ANEG_SEL value from strap. See Auto-Negotiation Select Strap Details table. |
| 4 | RESERVED | 0, RO | RESERVED |
| 3:0 | STRAP_PHY_ADD | Strap, RO | PHY Address Strap: PHY address value from straps. |