ZHCSEC3F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15:5 | RESERVED | 0, RO | RESERVED |
| 4 | RGMII_AF_BYPASS_EN | 0, RW | RGMII Async FIFO Bypass Enable: |
| 1 = Enable RGMII Async FIFO Bypass. | |||
| 0 = Normal operation. | |||
| 3 | RGMII_AF_BYPASS_DLY_EN | 0, RW | RGMII Async FIFO Bypass Delay Enable: 1 = Delay RX_CLK when operating in 10/100 with RGMII. 0 = Normal operation. |
| 2 | LOW_LATENCY_10_100_EN | 0, RW | Low Latency 10/100 Enable: 1 = Enable low latency in 10/100 operation. 0 = Normal operation. |
| 1:0 | RESERVED | 0, RO | RESERVED |