ZHCSEC3F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15:0 | PRBS_BYTE_CNT | 0x0000, RO | Holds the number of total bytes received by the PRBS checker. Value in this register is locked when write is done to register BICSR2 bit[0] or bit[1]. The count stops at 0xFFFF when PRBS_COUNT_MODE in BISCR register (0x0016) is set to 0. |