ZHCSEC3F October 2015 – January 2025 DP83867CS , DP83867E , DP83867IS
PRODUCTION DATA
To use this register the Robust AMDIX feature must be enabled.
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15:4 | RESERVED | 0x141, RW | RESERVED |
| 3:0 | RAMDIX_TMR | 0xF, RW | Robust Auto MDIX Timer 0000: 32ms 0001: 64ms 0010: 96ms . . 1111: 480ms |