ZHCSDE3I February 2015 – January 2025 DP83867CR , DP83867IR
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| T1 | Transmit SFD variation(1)(2) | 1000Mb Master | 0 | 0 | ns | |
| 1000Mb Slave | 0 | 0 | ns | |||
| 100Mb | 0 | 16 | ns | |||
| T2 | Receive SFD variation(1)(2) | 1000Mb Master | –8 | 8 | ns | |
| 1000Mb Slave | –8 | 8 | ns | |||
| 100Mb | 0 | 0 | ns | |||