ZHCSA13P November 2008 – February 2021 TMS320F28020 , TMS320F280200 , TMS320F28021 , TMS320F28022 , TMS320F28022-Q1 , TMS320F28023 , TMS320F28023-Q1 , TMS320F28026 , TMS320F28026-Q1 , TMS320F28026F , TMS320F28027 , TMS320F28027-Q1 , TMS320F28027F , TMS320F28027F-Q1
PRODUCTION DATA
Table 6-1 lists the features of the TMS320F2802x devices.
| FEATURE | TYPE(1) | 28027 28027-Q1 28027F 28027F-Q1 (60 MHz)(2) |
28026 28026-Q1 28026F 28026F-Q1 (60 MHz)(2) |
28023 28023-Q1 (50 MHz) |
28022 28022-Q1 (50 MHz) |
28021 (40 MHz) |
28020
(40 MHz) |
280200
(40 MHz) |
|||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Package Type | 38-Pin DA TSSOP |
48-Pin PT LQFP |
38-Pin DA TSSOP |
48-Pin PT LQFP |
38-Pin DA TSSOP |
48-Pin PT LQFP |
38-Pin DA TSSOP |
48-Pin PT LQFP |
38-Pin DA TSSOP |
48-Pin PT LQFP |
38-Pin DA TSSOP |
48-Pin PT LQFP |
38-Pin DA TSSOP |
48-Pin PT LQFP |
|||
| Instruction cycle | – | 16.67 ns | 16.67 ns | 20 ns | 20 ns | 25 ns | 25 ns | 25 ns | |||||||||
| On-chip flash (16-bit word) | – | 32K | 16K | 32K | 16K | 32K | 16K | 8K | |||||||||
| On-chip SARAM (16-bit word) | – | 6K | 6K | 6K | 6K | 5K | 3K | 3K | |||||||||
| Code security for on-chip flash/SARAM/OTP blocks | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||
| Boot ROM (8K x 16) | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||
| One-time programmable (OTP) ROM (16-bit word) | – | 1K | 1K | 1K | 1K | 1K | 1K | 1K | |||||||||
| ePWM channels | 1 | 8 (ePWM1/2/3/4) | 8 (ePWM1/2/3/4) | 8 (ePWM1/2/3/4) | 8 (ePWM1/2/3/4) | 8 (ePWM1/2/3/4) | 8 (ePWM1/2/3/4) | 8 (ePWM1/2/3/4) | |||||||||
| eCAP inputs | 0 | 1 | 1 | 1 | 1 | 1 | 1 | – | |||||||||
| Watchdog timer | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||
| 12-Bit ADC | MSPS | 3 | 4.6 | 4.6 | 3 | 3 | 2 | 2 | 2 | ||||||||
| Conversion Time | 216.67 ns | 216.67 ns | 260 ns | 260 ns | 500 ns | 500 ns | 500 ns | ||||||||||
| Channels | 7 | 13 | 7 | 13 | 7 | 13 | 7 | 13 | 7 | 13 | 7 | 13 | 7 | 13 | |||
| Temperature Sensor | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
| Dual Sample-and-Hold | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
| 32-Bit CPU timers | – | 3 | 3 | 3 | 3 | 3 | 3 | 3 | |||||||||
| High-resolution ePWM Channels | 1 | 4 (ePWM1A/2A /3A/4A) |
4 (ePWM1A/2A /3A/4A) |
4 (ePWM1A/2A /3A/4A) |
4 (ePWM1A/2A /3A/4A) |
– | – | – | |||||||||
| Comparators w/ Integrated DACs | 0 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | ||
| Inter-integrated circuit (I2C) | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||||||
| Serial Peripheral Interface (SPI) | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||||||
| Serial Communications Interface (SCI) (UART Compatible) | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||||||
| I/O pins (shared) | Digital (GPIO) | – | 20 | 22 | 20 | 22 | 20 | 22 | 20 | 22 | 20 | 22 | 20 | 22 | 20 | 22 | |
| Analog (AIO) | – | 6 | 6 | 6 | 6 | 6 | 6 | 6 | |||||||||
| External interrupts | – | 3 | 3 | 3 | 3 | 3 | 3 | 3 | |||||||||
| Supply voltage (nominal) | – | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | |||||||||
| Temperature options | T: –40°C to 105°C | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| S: –40°C to 125°C | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||
| Q: –40°C to 125°C(3) | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | – | – | – | – | – | – | ||