ZHCAEJ8 October 2024 TAC5412-Q1
连续脉冲模式 (CPM) 下的 SG2 会生成具有定义的重启和延音时间间隔的可重复脉冲。这两个计时器是根据工作采样率 fs 每秒的样本数进行配置的。请参阅表 3-3。
如果在延音时间间隔结束之前达到奈奎斯特频率 fs/2,则 CPM 中的 SG2 会出现混叠。可以使用节 4.4.1 中的时序公式生成可接受的最终频率以避免混叠。这些公式有助于选择低于奈奎斯特点的可接受终止频率。
必须在 CPM 的其他 ADSR 参数之前执行 ADSR 注释确认脚本。但是,CPM 脚本末尾不需要 ADSR 启用脚本。
# Key: w a0 XX YY ==> write to I2C address 0xa0, to register 0xXX, data 0xYY
# # ==> comment delimiter
#
#The following list gives an example sequence of items that must be #executed in the time between powering the device up and reading data #from the device. Note that there are other valid sequences depending #on which features are used.
#See the corresponding EVM user guide for jumper settings and audio #connections.
#
# Line-Out Fully-Differential 2-channel : OUT1P_M- Ch1, OUT2P_M- Ch2.
# FSYNC = 48 kHz (Output Data Sample Rate), BCLK = 12.288 MHz (BCLK/FSYNC = 256) ###################################################################
#Continuous pulse mode script
#adsr note at the start needed
#no asdr note at the end needed
w a0 01 01 # device reset
w a0 00 00 # locate page 0x00
w a0 02 09 # come out of sleep mode with VREF and DREG up
w a0 00 01 # locate page 0x01
w a0 2d 04 # enable chirp only
w a0 00 17 # locate page 0x17
w a0 7c 14 f1 a6 c6 # 10kHz chirp start frequency
w a0 00 18 # locate page 0x18
w a0 08 00 00 00 00 # chirp delta frequency of 0 Hz
w a0 00 1c # locate page 0x1c
w a0 40 00 00 00 00 # adsr_note
#restart
#w a0 50 00 00 bb 80 #48k samples for 1s
w a0 50 00 00 12 c0 # 100ms default
#sustain
#w a0 54 00 00 5d c0 #24000 samples at 500ms
w a0 54 00 00 01 e0 #10ms default
#attack
w a0 58 00 44 52 3f # default with k=0.00417 @10k.
#w a0 58 00 03 6a 83 # 100ms with k=0.0002085 @10k.
#sustian level
#w a0 64 20 00 00 00 # sustain lvl at k=0.5
#decay timer
#w a0 60 ff bb ad c1 #5ms
#channel selection
w a0 00 11 #locate page 0x11
w a0 70 40 00 40 00 # OUT1
#w a0 74 40 00 40 00 # OUT2
w a0 00 00 # locate page 0x00
w a0 76 0c # enable 2 DAC channels
w a0 78 40 # enable DAC
图 4-5 SG2 连续脉冲模式示波器捕获:2Vrms 满量程时的 10KHz 信号