ZHCAA98C March 2022 – October 2023 DP83826E , DP83826I
在设置 DP83826 以用于 EtherCAT® 时,以下寄存器的写入值如下:
LED 0
Write to PHY register 0x19 value 0x8020 (Auto-MDIX enable and enable LED0 config)
Write to PHY register 0x18 value 0x0080 (Active High polarity)
LED 1
Write to PHY register 0x460 value 0x0005 (100Mbit speed)
Write to PHY register 0x469 value 0x0004 (Active High polarity)
Write to PHY register 0x304 value 0x0008 (Set pin 31 function to LED1) Auto negotiate enable configuration
Write to PHY register 0x04 value 0x01E1 (Advertise which modes PHY support)
Write to PHY register 0x09 value 0x0020 (Enable Robust Auto MDIX)
Write to PHY register 0x00 value 0x3300 (Enable Auto negotiate and restart process) Odd-nibble Detection Disable Configuration
Write to PHY register 0x0A value 0x0001 (Disable Odd-nibble detection)
Fast Link-Drop Enable
Write to PHY register 0x0B value 0x0008 (Enable FLD with correct FLD features RX Error count)利用前面的写入功能,现在可从两个 PHY 中读出以下寄存器设置。
| 寄存器地址 | MDIO PHY 地址 0x01 |
|---|---|
| 0x0 | 0x3100 |
| 0x1 | 0x786D |
| 0x3 | 0xA111 |
| 0x4 | 0x1E1 |
| 0x5 | 0xCDE1 |
| 0x6 | 0xD |
| 0x7 | 0x2001 |
| 0x8 | 0x0 |
| 0x9 | 0x24 |
| 0xA | 0x100 |
| 0xB | 0x0 |
| 0xF | 0x0 |
| 0x10 | 0x4615 |
| 0x11 | 0x10B |
| 0x14 | 0x0 |
| 0x15 | 0x0 |
| 0x17 | 0x49 |
| 0x18 | 0x480 |
| 0x19 | 0x8C21 |
| 扩展寄存器(1) | |
| 0x25 | 0x41 |
| 0x304 | 0x8 |
| 0x460 | 0x5 |
| 0x469 | 0x4 |