TIDT446A June 2025 – July 2025
This reference design is a 65W, low-profile AC/DC USB Power Delivery (PD) charger reference design with integrated flyback controller and gallium nitride (GaN) power switch. This design can achieve less than 10mm height by using a low-profile planar printed circuit board (PCB) transformer. The flyback converter UCG28826 features VCC self-bias and simplifies the planar transformer PCB winding by eliminating auxiliary windings as well as associated VCC rectifier circuity. The design can meet efficiency standards and regulations such as Department of Energy (DoE) Level VI and European Union Code of Conduct (CoC) V5 Tier 2 standards. The design achieves less than 75mW standby power consumption at 230VAC.