TIDT446A June   2025  – July 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Voltage Regulation
    3. 2.3 Efficiency Data
    4. 2.4 Thermal Images
    5. 2.5 EMI
  7. 3Waveforms
    1. 3.1 AC Brown In and Brown Out
    2. 3.2 AC Start-Up and Shut-Down
    3. 3.3 Voltage Transition
    4. 3.4 Switching
    5. 3.5 Output Voltage Ripple
    6. 3.6 Load Transients
    7. 3.7 Short-Circuit Protection
    8. 3.8 Feedback Loop Open Protection

Efficiency Graphs

Efficiency is shown in Figure 2-1 through Figure 2-7.

PMP41163 20V
                                                  Full-Load Efficiency Versus AC Input
                                                  VoltageFigure 2-1 20V Full-Load Efficiency Versus AC Input Voltage
PMP41163 5V,
                                                  3AFigure 2-3 5V, 3A
PMP41163 15V, 3AFigure 2-5 15V, 3A
PMP41163 No
                                                  Load Power ConsumptionFigure 2-7 No Load Power Consumption
PMP41163 20V
                                                  Full-Load Power Loss Versus AC Input
                                                  VoltageFigure 2-2 20V Full-Load Power Loss Versus AC Input Voltage
PMP41163 9V,
                                                  3AFigure 2-4 9V, 3A
PMP41163 20V, 3.25AFigure 2-6 20V, 3.25A