TIDT446A
June 2025 – July 2025
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Dimensions
1.4
Test Setup
2
Testing and Results
2.1
Efficiency Graphs
2.2
Voltage Regulation
2.3
Efficiency Data
2.4
Thermal Images
2.5
EMI
3
Waveforms
3.1
AC Brown In and Brown Out
3.2
AC Start-Up and Shut-Down
3.3
Voltage Transition
3.4
Switching
3.5
Output Voltage Ripple
3.6
Load Transients
3.7
Short-Circuit Protection
3.8
Feedback Loop Open Protection
Features
<10mm height low-profile design with PCB planar transformer
Achieves >92.4% efficiency at 90VAC
Simplified PCB winding design with VCC self-bias feature
Meets DoE Level VI and CoC V5 Tier 2 efficiency standards
No load power consumption, 61mW at 230VAC