TIDT434 February 2025
Efficiency data is shown in Table 2-1 through Table 2-3.
| VIN (V) | IIN (A) | VOUT (V) | IOUT (A) | PIN (W) | POUT (W) | PLOSS (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|
50 | 0.088 | 27.93 | 0.00 | 4.40 | 0.00 | 4.40 | 0.0 |
50 | 0.237 | 27.93 | 0.25 | 11.9 | 7.0 | 4.87 | 58.9 |
50 | 0.375 | 27.93 | 0.50 | 18.8 | 14.0 | 4.79 | 74.5 |
50 | 0.653 | 27.93 | 1.00 | 32.7 | 27.9 | 4.72 | 85.5 |
50 | 1.209 | 27.93 | 2.00 | 60.5 | 55.9 | 4.59 | 92.4 |
50 | 1.768 | 27.93 | 3.00 | 88.4 | 83.8 | 4.61 | 94.8 |
50 | 2.329 | 27.93 | 4.00 | 116.5 | 112 | 4.73 | 95.9 |
50 | 2.892 | 27.93 | 5.00 | 145 | 140 | 4.95 | 96.6 |
50 | 3.48 | 27.93 | 6.00 | 174 | 168 | 6.42 | 96.3 |
50 | 4.052 | 27.93 | 7.00 | 203 | 196 | 7.09 | 96.5 |
50 | 4.62 | 27.93 | 8.00 | 231 | 223 | 7.56 | 96.7 |
50 | 5.191 | 27.93 | 9.00 | 260 | 251 | 8.18 | 96.8 |
50 | 5.776 | 27.93 | 10.0 | 289 | 279 | 9.5 | 96.7 |
50 | 6.36 | 27.93 | 11.0 | 318 | 307 | 10.77 | 96.6 |
50 | 6.92 | 27.93 | 12.0 | 346 | 335 | 10.84 | 96.9 |
| VIN (V) |
IIN (A) |
VOUT (V) |
IOUT (A) |
PIN (W) |
POUT (W) |
PLOSS (W) |
Efficiency (%) |
|---|---|---|---|---|---|---|---|
|
100 |
0.106 |
27.93 |
0 |
10.6 |
0 |
10.60 |
0.0% |
|
100 |
0.18 |
27.93 |
0.25 |
18.0 |
7.0 |
11.02 |
38.8% |
|
100 |
0.248 |
27.93 |
0.50 |
24.8 |
14.0 |
10.84 |
56.3% |
|
100 |
0.387 |
27.93 |
1.00 |
38.7 |
27.9 |
10.77 |
72.2% |
|
100 |
0.666 |
27.93 |
2.00 |
66.6 |
55.9 |
10.74 |
83.9% |
|
100 |
0.945 |
27.93 |
3.00 |
94.5 |
83.8 |
10.71 |
88.7% |
|
100 |
1.224 |
27.93 |
4.00 |
122.4 |
111.7 |
10.68 |
91.3% |
|
100 |
1.506 |
27.93 |
5.00 |
150.6 |
139.7 |
10.95 |
92.7% |
|
100 |
1.802 |
27.93 |
6.00 |
180.2 |
167.6 |
12.62 |
93.0% |
|
100 |
2.085 |
27.93 |
7.00 |
208.5 |
195.5 |
12.99 |
93.8% |
|
100 |
2.37 |
27.93 |
8.00 |
237.0 |
223.4 |
13.56 |
94.3% |
|
100 |
2.654 |
27.93 |
9.00 |
265.4 |
251.4 |
14.03 |
94.7% |
|
100 |
2.94 |
27.93 |
10.0 |
294.0 |
279.3 |
14.70 |
95.0% |
|
100 |
3.228 |
27.93 |
11.0 |
322.8 |
307.2 |
15.57 |
95.2% |
|
100 |
3.517 |
27.93 |
12.0 |
351.7 |
335.2 |
16.54 |
95.3% |
| VIN (V) |
IIN (A) |
VOUT (V) |
IOUT (A) |
PIN (W) |
POUT (W) |
PLOSS (W) |
Efficiency (%) |
|---|---|---|---|---|---|---|---|
|
150 |
0.12 |
27.92 |
0 |
18.0 |
0 |
18.00 |
0.0% |
|
150 |
0.169 |
27.92 |
0.25 |
25.4 |
7.0 |
18.37 |
27.5% |
|
150 |
0.215 |
27.92 |
0.5 |
32.3 |
14.0 |
18.29 |
43.3% |
|
150 |
0.299 |
27.92 |
1.00 |
44.9 |
27.9 |
16.93 |
62.3% |
|
150 |
0.493 |
27.92 |
2.00 |
74.0 |
55.8 |
18.11 |
75.5% |
|
150 |
0.679 |
27.92 |
3.00 |
101.9 |
83.8 |
18.09 |
82.2% |
|
150 |
0.865 |
27.92 |
4.00 |
129.8 |
111.7 |
18.07 |
86.1% |
|
150 |
1.052 |
27.92 |
5.00 |
157.8 |
139.6 |
18.20 |
88.5% |
|
150 |
1.248 |
27.92 |
6.00 |
187.2 |
167.5 |
19.68 |
89.5% |
|
150 |
1.437 |
27.92 |
7.00 |
215.6 |
195.4 |
20.11 |
90.7% |
|
150 |
1.626 |
27.92 |
8.00 |
243.9 |
223.4 |
20.54 |
91.6% |
|
150 |
1.816 |
27.92 |
9.00 |
272.4 |
251.3 |
21.12 |
92.2% |
|
150 |
2.007 |
27.92 |
10.0 |
301.1 |
279.2 |
21.85 |
92.7% |