TIDT434 February   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
    4. 1.4 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Short-Circuit Protection
    4. 3.4 Load Transients
    5. 3.5 Start-up Sequence

Voltage and Current Requirements

Table 1-1 Voltage and Current Requirements
PARAMETER SPECIFICATIONS

Input Voltage Range

50VDC to 150VDC

Output Voltage

28V

Maximum Load Current

Current was limited to 10A at 150VIN due to thermal performance

12A

Switching Frequency

245kHz