TIDT434 February 2025
Figure 3-6 and Figure 3-7 show the switch node, output voltage, and current during a short-circuit event. The input voltage was 100V for both figures. Channel 1 shows the switch node, channel 2 shows the output voltage, and channel 4 shows the output current.
Figure 3-6 Operation Upon Application of Short Circuit, 100VIN
Figure 3-7 Operation During Sustained Short Circuit, 100VIN