TIDT417 November 2024
Load transient response is shown in Figure 3-4 and Figure 3-5.
VBUS = 9V, VSYS = 3.75V
Figure 3-4 Load Transient From ISYS = 0.75A to 2.25A (25% to
75% load)
Figure 3-5 Load Transient From ISYS = 0A to 3A (0% to 100%
load)