TIDT417 November 2024
This reference design uses a TPS25730S sink-only USB Type-C power delivery (PD) controller in collaboration with a BQ25638 inter-intergrated circuit (I2C) controlled single-cell buck charger configured as a complete USB Type-C single-cell battery charger design targeted at portable personal electronic devices. The PD controller negotiates either a 5V-3A or 9V-3A contract from the USB-C input, and delivers this to the buck charger which generates a regulated 4.8V maximum to the system output and or the battery output. The maximum output load is designed for 3A total, which can be split between the system and battery outputs with charge enabled or disabled.