TIDT417 November 2024
| PARAMETER | SPECIFICATIONS |
|---|---|
| Sink voltage and current contracts | 5V-3A or 9V-3A |
| System voltage range | 4.8V with charge enabled, 4.02V with charge disabled |
| Battery voltage range | 4.8V |
| Maximum output current | 3A |
| Switching frequency | 1.5MHz |