TIDT407 October 2024
| PARAMETER | SPECIFICATIONS |
|---|---|
| Sink input voltage range | 5VDC to 48 VDC |
| Source output voltage range | 5V, 9V, 15V, 20V, 36V, 48V |
| Battery cell configuration | 10 to 12 Cells |
| Maximum input current | 5A |
| Maximum power | 240W |
| Switching frequency | 300kHz |
| Efficiency | 97.6% at full load |