TIDT407 October 2024
Figure 3-15 through Figure 3-18 shows a voltage full cycle transition from 5V to 48V at OTG mode at full load and open load condition.
Figure 3-15 OTG Mode at 50.4Vbat, 5V to 48V Voltage
Transition at Full Load
Figure 3-17 OTG Mode at 50.4Vbat, 5V to 48V Voltage
Transition at 3A Load
Figure 3-16 OTG Mode at 50.4Vbat, 5V to 48V Voltage
Transition at Open Load
Figure 3-18 OTG Mode at 50.4Vbat, 20V to 48V Voltage
Transition at 5A Load