TIDT407 October 2024
Figure 3-8 through Figure 3-14 show the OTG mode start-up waveforms at different input source voltages.
Figure 3-8 OTG Mode, 50.4Vbat, 5V/3A Output, Start-Up
Waveform
Figure 3-9 OTG Mode, 50.4Vbat, 9V/3A Output, Start-Up
Waveform
Figure 3-10 OTG Mode, 50.4Vbat, 15V/3A Output, Start-Up
Waveform
Figure 3-11 OTG Mode, 50.4Vbat, 20V/5A Output, Start-Up
Waveform
Figure 3-12 OTG Mode, 50.4Vbat, 28V/5A Output, Start-Up
Waveform
Figure 3-13 OTG Mode, 50.4Vbat, 36V/5A Output, Start-Up
Waveform
Figure 3-14 OTG Mode, 50.4Vbat, 48V/5A Output, Start-Up
Waveform