TIDT407 October 2024
Short-circuit testing was performed at the USB Type-C cable end. Figure 3-64 through Figure 3-70 show the short-circuit test at 5V, 9V, 15V, 20V, 28V, 36V, 48V individually.
CH2: Vout, CH4: Output current
Figure 3-64 Short-Circuit Test at 5V Output
Figure 3-65 Short-Circuit Test at 9V Output
Figure 3-66 Short-Circuit Test at 15V Output
Figure 3-67 Short-Circuit Test at 20V Output
Figure 3-68 Short-Circuit Test at 28V Output
Figure 3-69 Short-Circuit Test at 36V Output
Figure 3-70 Short-Circuit Test at 48V Output