TIDT407 October 2024
The load dynamic test was performed from 10% to full load for 5V, 9V, 15V, 20V, 28V, 36V, 48V individually. The slew rate is set to 0.5Aμs. Output voltage was measured at the PCB end of the USB Type-C receptacle.
Figure 3-47 OTG Mode, 5V, 10% to 100% Load Dynamic
Figure 3-49 OTG Mode, 15V, 10% to 100% Load Dynamic
Figure 3-51 OTG Mode, 28V, 10% to 100% Load
Dynamic
Figure 3-53 OTG Mode, 48V, 10% to 100% Load
Dynamic
Figure 3-48 OTG Mode, 9V, 10% to 100% Load Dynamic
Figure 3-50 OTG Mode, 20V, 10% to 100% Load Dynamic
Figure 3-52 OTG Mode, 36V, 10% to 100% Load
Dynamic