TIDT375 December 2023
The board dimensions are 22.9 mm × 58.4 mm. An additional 6.5 mm is reserved for a card edge connector. The total thickness of the design without the heat sink is 10.16 mm.
Figure 1-1 Board DimensionsThe transformer core is composed of Proterial ML91S material. The part numbers for the two pieces are: ML91S U-27.34-7.08-12.5 and ML91S I-27.34-3.08-12.5.
Figure 1-2 Transformer Core