TIDT193 August 2020 – MONTH
The following image illustrates the output voltage (YELLOW) recover from a hard short to ground and the output load current (GREEN), VIN = 30 V and VOUT is 14 V at 130 mA.
Figure 3-23 Short-Circuit Recovery (VOUT: 5 V/div, IOUT: 200 mA/div, 50 ms/div)
Figure 3-24 Short-Circuit Recovery (VOUT: 5 V/div, IOUT: 200 mA/div, 50 ms/div)