TIDT193 August 2020 – MONTH
| Parameter | Specifications |
|---|---|
| Input voltage range | 18 V–144 V, after > 23-V startup |
| Output voltage and current | 14 V ±1 V, 130 mA maximum |
| Switching frequency | Variable, 83 KHz maximum |
| Isolation | No |
| Controller features | Valley switching, frequency dithering, 700-V startup switch, overcurrent and overvoltage protection |