TIDT193 August 2020 – MONTH
The following figure shows output voltage startup waveform (BLUE) after the application of 30-V input (YELLOW) with the 14-V output loaded to 130 mA.
Figure 3-1 Output Voltage Start-up Waveform (VIN: 5 V/div, VOUT: 5 V/div, 50 ms/div)The following figure shows the output voltage startup waveform (BLUE) after the application of 30-V input (YELLOW) with the 14-V output loaded to 0 mA.
Figure 3-2 Output Voltage Start-up Waveform (VIN: 5 V/div, VOUT: 5 V/div, 50 ms/div)The following figure shows the output voltage startup waveform (BLUE) after the application of 60-V input (YELLOW) with the 14-V output loaded to 130 mA.
Figure 3-3 Output Voltage Start-up Waveform (VIN: 20 V/div, VOUT: 5 V/div, 50 ms/div). The following figure shows the output voltage startup waveform (BLUE) after the application of 60-V input (YELLOW) with the 14-V output loaded to 0 mA.
Figure 3-4 Output Voltage Start-up Waveform (VIN: 20 V/div, VOUT: 5 V/div, 50 ms/div). The following figure shows the output voltage startup waveform (BLUE) after the application of 120-V input (YELLOW) with the 14-V output loaded to 130 mA.
Figure 3-5 Output Voltage Start-up Waveform (VIN: 20 V/div, VOUT: 5 V/div, 50 ms/div). The following figure shows the output voltage startup waveform (BLUE) after the application of 120-V input (YELLOW) with the 14-V output loaded to 0 mA.
Figure 3-6 Output Voltage Start-up Waveform (VIN: 20 V/div, VOUT: 5 V/div, 50 ms/div).