SWRZ074C May   2017  – May 2021 IWR1443

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
    2. 4.2 Identification
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#01
    2.     MSS#03A
    3.     MSS#04A
    4.     MSS#05A
    5.     MSS#06
    6.     MSS#07A
    7.     MSS#08
    8.     MSS#09
    9.     MSS#13
    10.     MSS#14
    11.     MSS#15
    12.     MSS#19
    13.     MSS#20
    14.     MSS#21A
    15.     MSS#22
    16.     MSS#23
    17.     MSS#24
    18.     MSS#25
    19.     MSS#26
    20.     MSS#27
    21.     MSS#28
    22.     MSS#29
    23.     MSS#30
    24.     MSS#31
    25.     MSS#32
    26.     MSS#33
    27.     MSS#35
    28.     MSS#37B
    29.     MSS#38A
    30.     MSS#39
    31.     MSS#40
    32.     MSS#43A
    33.     MSS#44
    34.     MSS#45
    35.     ANA#01
    36.     ANA#02
    37.     ANA#03
    38.     ANA#04
    39.     ANA#06
    40.     ANA#07
    41.     ANA#08A
    42.     ANA#10A
    43.     ANA#11A
    44.     ANA#12A
    45.     ANA#13B
    46.     ANA#15
    47.     ANA#16
    48.     ANA#17A
    49.     ANA#18B
    50.     ANA#20
    51.     ANA#21A
    52.     ANA#22A
    53.     ANA#24A
    54.     ANA#27
  7. 7Trademarks
  8. 8Revision History

ANA#08A

Doppler Spur Observed at Certain RF Frequencies

Revision(s) Affected:

IWR1443 ES1.0, IWR1443 ES2.0, and IWR1443 ES3.0

Description:

When the instantaneous FMCW Ramp frequency nears certain specific RF frequencies, there can be coupling between the synthesizer's reference and its output, and manifest as frequency glitches or spurs in TX output spectrum.

Implication: In FMCW radar 2D signal processing, this can lead to spurs in a fixed Doppler bin at all range bins. This situation can occur with narrow band chirps, if the FMCW ramp includes or nears 76.8-, 77.4-, 78-, 79.2-, 80.4-, 81-GHz RF frequencies. The affected Doppler bin is a function of chirp timing and RF frequency properties.

Workaround(s):

Use the device's dithering features to vary idle time, RF frequency and ramp end times to spread the spurs significantly in Doppler dimension so that it does not get detected as spurious targets. Using larger chirp band widths also reduces the spur level.