SWRZ074C May   2017  – May 2021 IWR1443

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
    2. 4.2 Identification
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#01
    2.     MSS#03A
    3.     MSS#04A
    4.     MSS#05A
    5.     MSS#06
    6.     MSS#07A
    7.     MSS#08
    8.     MSS#09
    9.     MSS#13
    10.     MSS#14
    11.     MSS#15
    12.     MSS#19
    13.     MSS#20
    14.     MSS#21A
    15.     MSS#22
    16.     MSS#23
    17.     MSS#24
    18.     MSS#25
    19.     MSS#26
    20.     MSS#27
    21.     MSS#28
    22.     MSS#29
    23.     MSS#30
    24.     MSS#31
    25.     MSS#32
    26.     MSS#33
    27.     MSS#35
    28.     MSS#37B
    29.     MSS#38A
    30.     MSS#39
    31.     MSS#40
    32.     MSS#43A
    33.     MSS#44
    34.     MSS#45
    35.     ANA#01
    36.     ANA#02
    37.     ANA#03
    38.     ANA#04
    39.     ANA#06
    40.     ANA#07
    41.     ANA#08A
    42.     ANA#10A
    43.     ANA#11A
    44.     ANA#12A
    45.     ANA#13B
    46.     ANA#15
    47.     ANA#16
    48.     ANA#17A
    49.     ANA#18B
    50.     ANA#20
    51.     ANA#21A
    52.     ANA#22A
    53.     ANA#24A
    54.     ANA#27
  7. 7Trademarks
  8. 8Revision History

Usage Notes

Usage notes highlight and describe particular situations where the device's behavior may not match presumed or documented behavior. This may include behaviors that affect device performance or functional correctness. These usage notes will be incorporated into future documentation updates for the device (such as the device-specific data sheet), and the behaviors they describe will not be altered in future silicon revisions.