SWRZ074C May   2017  – May 2021 IWR1443

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
    2. 4.2 Identification
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#01
    2.     MSS#03A
    3.     MSS#04A
    4.     MSS#05A
    5.     MSS#06
    6.     MSS#07A
    7.     MSS#08
    8.     MSS#09
    9.     MSS#13
    10.     MSS#14
    11.     MSS#15
    12.     MSS#19
    13.     MSS#20
    14.     MSS#21A
    15.     MSS#22
    16.     MSS#23
    17.     MSS#24
    18.     MSS#25
    19.     MSS#26
    20.     MSS#27
    21.     MSS#28
    22.     MSS#29
    23.     MSS#30
    24.     MSS#31
    25.     MSS#32
    26.     MSS#33
    27.     MSS#35
    28.     MSS#37B
    29.     MSS#38A
    30.     MSS#39
    31.     MSS#40
    32.     MSS#43A
    33.     MSS#44
    34.     MSS#45
    35.     ANA#01
    36.     ANA#02
    37.     ANA#03
    38.     ANA#04
    39.     ANA#06
    40.     ANA#07
    41.     ANA#08A
    42.     ANA#10A
    43.     ANA#11A
    44.     ANA#12A
    45.     ANA#13B
    46.     ANA#15
    47.     ANA#16
    48.     ANA#17A
    49.     ANA#18B
    50.     ANA#20
    51.     ANA#21A
    52.     ANA#22A
    53.     ANA#24A
    54.     ANA#27
  7. 7Trademarks
  8. 8Revision History

MSS#38A

GPIO Glitch During Power-Up

Revision(s) Affected:

IWR1443 ES1.0, IWR1443 ES2.0, and IWR1443 ES3.0

Description:

During the 3.3-V supply ramp, the GPIO outputs could possibly see a short glitch (rising above the 0 V for a short duration), if the 3.3V supply powers up before the 1.8V supply. This GPIO glitch cannot be avoided by just a pulldown resistor. If the GPIO glitch during boot-up is high enough, it could be falsely detected as a “high”.

Workaround(s):

Powering up the 1.8V supply before the 3.3V supply resolved the issue. Incase that is not feasible, AND the GPIO is used for critical controls where glitch cannot be tolerated, the GPIO output should be gated by the nRESET signal of the xWR device.

Using a tri-state buffer (for example: SN74LVC1G126-Q1) externally to isolate the GPIO output from the system until the nRESET of xWR device is released. At this point, all the supplies are expected to be stable.