SWRZ074C May   2017  – May 2021 IWR1443

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
    2. 4.2 Identification
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#01
    2.     MSS#03A
    3.     MSS#04A
    4.     MSS#05A
    5.     MSS#06
    6.     MSS#07A
    7.     MSS#08
    8.     MSS#09
    9.     MSS#13
    10.     MSS#14
    11.     MSS#15
    12.     MSS#19
    13.     MSS#20
    14.     MSS#21A
    15.     MSS#22
    16.     MSS#23
    17.     MSS#24
    18.     MSS#25
    19.     MSS#26
    20.     MSS#27
    21.     MSS#28
    22.     MSS#29
    23.     MSS#30
    24.     MSS#31
    25.     MSS#32
    26.     MSS#33
    27.     MSS#35
    28.     MSS#37B
    29.     MSS#38A
    30.     MSS#39
    31.     MSS#40
    32.     MSS#43A
    33.     MSS#44
    34.     MSS#45
    35.     ANA#01
    36.     ANA#02
    37.     ANA#03
    38.     ANA#04
    39.     ANA#06
    40.     ANA#07
    41.     ANA#08A
    42.     ANA#10A
    43.     ANA#11A
    44.     ANA#12A
    45.     ANA#13B
    46.     ANA#15
    47.     ANA#16
    48.     ANA#17A
    49.     ANA#18B
    50.     ANA#20
    51.     ANA#21A
    52.     ANA#22A
    53.     ANA#24A
    54.     ANA#27
  7. 7Trademarks
  8. 8Revision History

ANA#21A

Out of Band Radiated Spectral Emission

Revision(s) Affected:

IWR1443 ES1.0, ES2.0 and ES3.0

Description:

Out-of-band radiated spectral emissions are observed at 14.4-GHz and 28.8-GHz.

Workaround(s):

A grounded metallic shield around the device (excluding the antenna region) can be used to reduce the emission levels. Microwave absorber materials could also be placed on the device to reduce the emissions.